Menu Search

Masking Pull Plugs

In stock

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Clear, Pink, Yellow, Green, Blue, Purple, Red, Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
66 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Overall Diameter Material View
$0.0442 - $0.0465 20 In stock
Natural
3.9 mm
Silicone
$0.459 - $0.4832 Request the lead time here
Natural
12.0 mm
Silicone
$0.181 - $0.3335 Request the lead time here
Red
9.5 mm
Silicone
$0.1494 - $0.2753 410 In stock
Natural
7.0 mm
Silicone
$1.442 - $2.6563 Request the lead time here
Black
Silicone
$1.2427 - $2.2893 Request the lead time here
Blue
21.0 mm
Silicone
$0.0358 - $0.0661 Request the lead time here
Natural
2.4 mm
Silicone
$0.0419 - $0.0771 Request the lead time here
Natural
2.8 mm
Silicone
$0.196 - $0.3612 18 In stock
Natural
10.5 mm
Silicone
$0.1018 - $0.1876 11 In stock
Purple
8.4 mm
Silicone
$0.025 - $0.0461 Request the lead time here
Natural
1.9 mm
Silicone
$0.0954 - $0.1757 Request the lead time here
Natural
5.0 mm
Silicone
$2.0146 - $3.7112 Request the lead time here
Natural
25.9 mm
Silicone
$0.2512 - $0.2643 Request the lead time here
Green
16.6 mm
Silicone
$0.696 - $1.2823 Request the lead time here
White
17.4 mm
Silicone
35-DFPP-M10 $0.1755 - $0.3232 Request the lead time here
Green
11.3 mm
Silicone
$1.1465 - $2.1119 9 In stock
Grey
24.1 mm
Silicone
$0.3072 - $0.566 250 In stock
Natural
10.2 mm
Silicone
$0.0802 - $0.1477 Request the lead time here
Natural
4.0 mm
Silicone
$0.494 - $0.5201 230 In stock
Natural
12.6 mm
Silicone
  • of 4
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 16.1 mm | 0.634 in ; Silicone

461596

Price Range
$0.0465 - $0.0442

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.9 mm
  • Fitting Height
    15.9 mm
  • Pull Tab Length
    16.1 mm
Masking Pull Plug - Overall Diameter - 12.0 mm | 0.472 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461610

Price Range
$0.4832 - $0.459

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    12.0 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 9.5 mm | 0.374 in ; Pull Tab Length - 20.5 mm | 0.807 in ; Silicone

35-DFPP-M8

Price Range
$0.3335 - $0.181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Silicone Rubber
  • Overall Diameter
    9.5 mm
  • Fitting Height
    11.6 mm
  • Pull Tab Diameter
    3.8 mm
Masking Pull Plug - Overall Diameter - 7.0 mm | 0.276 in ; Pull Tab Length - 23.8 mm | 0.937 in ; Silicone

39719

Price Range
$0.2753 - $0.1494

Stock Levels
410 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    7.0 mm
  • Fitting Height
    23.4 mm
  • Pull Tab Length
    23.8 mm
Masking Pull Plug - ; 19.1 mm | 0.752 in; Silicone; Black

35-UDPP-0750

Price Range
$2.6563 - $1.442

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Fitting Height
    19.1 mm
Masking Pull Plug - Overall Diameter - 21.0 mm | 0.827 in ; Pull Tab Length - 34.4 mm | 1.354 in ; Silicone

35-DFPP-M20

Price Range
$2.2893 - $1.2427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Silicone Rubber
  • Overall Diameter
    21.0 mm
  • Fitting Height
    21.6 mm
  • Pull Tab Diameter
    12.3 mm
Masking Pull Plug - Overall Diameter - 2.4 mm | 0.094 in ; Pull Tab Length - 17.8 mm | 0.701 in ; Silicone

39714

Price Range
$0.0661 - $0.0358

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    2.4 mm
  • Fitting Height
    17.8 mm
  • Pull Tab Length
    17.8 mm
Masking Pull Plug - Overall Diameter - 2.8 mm | 0.11 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461591

Price Range
$0.0771 - $0.0419

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    2.8 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 10.5 mm | 0.413 in ; Pull Tab Length - 13.3 mm | 0.524 in ; Silicone

461607

Price Range
$0.3612 - $0.196

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    10.5 mm
  • Fitting Height
    19.2 mm
  • Pull Tab Length
    13.3 mm
Masking Pull Plug - Overall Diameter - 8.4 mm | 0.331 in ; ; Silicone

35-UTM-M8

Price Range
$0.1876 - $0.1018

Stock Levels
11 In stock
Attributes
  • Colour
    Purple
  • Full Material
    Silicone Rubber
  • Overall Diameter
    8.4 mm
  • Fitting Height
    7.5 mm
Masking Pull Plug - Overall Diameter - 1.9 mm | 0.075 in ; Pull Tab Length - 15.5 mm | 0.61 in ; Silicone

39726

Price Range
$0.0461 - $0.025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    1.9 mm
  • Fitting Height
    15.0 mm
  • Pull Tab Length
    15.5 mm
Masking Pull Plug - Overall Diameter - 5.0 mm | 0.197 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461599

Price Range
$0.1757 - $0.0954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    5.0 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 25.9 mm | 1.02 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461618

Price Range
$3.7112 - $2.0146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    25.9 mm
  • Fitting Height
    24.6 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 16.6 mm | 0.654 in ; ; Silicone

35-UTM-M16

Price Range
$0.2643 - $0.2512

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Silicone Rubber
  • Overall Diameter
    16.6 mm
  • Fitting Height
    11.0 mm
Masking Pull Plug - Overall Diameter - 17.4 mm | 0.685 in ; Pull Tab Length - 31.2 mm | 1.228 in ; Silicone

35-DFPP-M16

Price Range
$1.2823 - $0.696

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Silicone Rubber
  • Overall Diameter
    17.4 mm
  • Fitting Height
    17.5 mm
  • Pull Tab Diameter
    8.9 mm
Masking Pull Plug - Overall Diameter - 11.3 mm | 0.445 in ; Pull Tab Length - 20.4 mm | 0.803 in ; Silicone

35-DFPP-M10

Price Range
$0.3232 - $0.1755

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Silicone Rubber
  • Overall Diameter
    11.3 mm
  • Fitting Height
    12.5 mm
  • Pull Tab Diameter
    3.8 mm
Masking Pull Plug - Overall Diameter - 24.1 mm | 0.949 in ; ; Silicone

35-UTM-M24

Price Range
$2.1119 - $1.1465

Stock Levels
9 In stock
Attributes
  • Colour
    Grey
  • Full Material
    Silicone Rubber
  • Overall Diameter
    24.1 mm
  • Fitting Height
    16.0 mm
Masking Pull Plug - Overall Diameter - 10.2 mm | 0.402 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

39722

Price Range
$0.566 - $0.3072

Stock Levels
250 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    10.2 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm
Masking Pull Plug - Overall Diameter - 4.0 mm | 0.157 in ; Pull Tab Length - 31.8 mm | 1.252 in ; Silicone

461598

Price Range
$0.1477 - $0.0802

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    4.0 mm
  • Fitting Height
    31.8 mm
  • Pull Tab Length
    31.8 mm
Masking Pull Plug - Overall Diameter - 12.6 mm | 0.496 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461611

Price Range
$0.5201 - $0.494

Stock Levels
230 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    12.6 mm
  • Fitting Height
    25.4 mm
  • Pull Tab Length
    25.4 mm