Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|
$0.2635 - $0.4856 | Request the lead time here |
Natural
|
Silicone
|
0.063 in
1.6 mm
|
|
||
$0.7172 - $1.3211 | 610 In stock |
Natural
|
Silicone
|
0.063 in
1.6 mm
|
|
||
$0.3571 - $0.6579 | Request the lead time here |
Natural
|
Silicone
|
0.063 in
1.6 mm
|
|
||
$0.4899 - $0.5157 | Request the lead time here |
Green
|
Silicone
|
0.752 in
19.1 mm
|
|
||
$0.1097 - $0.2021 | Request the lead time here |
Orange
|
Silicone
|
0.374 in
9.5 mm
|
|
||
$0.4003 - $0.7374 | 20 In stock |
Blue
|
Silicone
|
0.811 in
20.6 mm
|
|
||
$0.5118 - $0.9427 | 20 In stock |
Natural
|
Silicone
|
0.78 in
19.8 mm
|
|
||
$0.1499 - $0.276 | 10 In stock |
Yellow
|
Silicone
|
0.311 in
7.9 mm
|
|
||
$1.3709 - $2.5253 | Request the lead time here |
Green
|
Silicone
|
0.752 in
19.1 mm
|
|
||
$0.5347 - $0.5628 | Request the lead time here |
Blue
|
Silicone
|
0.811 in
20.6 mm
|
|
||
$0.1134 - $0.2088 | Request the lead time here |
Pink
|
Silicone
|
0.224 in
5.7 mm
|
|
||
$0.0303 - $0.0557 | 19 In stock |
Blue
|
Silicone
|
|
0.626 in
15.9 mm
|
||
$0.1592 - $0.2933 | 6 In stock |
Orange
|
Silicone
|
|
0.689 in
17.5 mm
|
||
$0.3542 - $0.6526 | 9 In stock |
Purple
|
Silicone
|
|
0.874 in
22.2 mm
|
||
$0.1425 - $0.2625 | 18 In stock |
Yellow
|
Silicone
|
0.295 in
7.5 mm
|
|
||
$0.9012 - $0.9486 | Request the lead time here |
Natural
|
Silicone
|
1.063 in
27.0 mm
|
|
||
$0.1982 - $0.3651 | 20 In stock |
Pink
|
Silicone
|
0.232 in
5.9 mm
|
|
||
$0.9907 - $1.825 | Request the lead time here |
Green
|
Silicone
|
0.752 in
19.1 mm
|
|
||
$0.1434 - $0.151 | Request the lead time here |
Orange
|
Silicone
|
0.374 in
9.5 mm
|
|
||
$0.054 - $0.0568 | Request the lead time here |
Blue
|
Silicone
|
0.157 in
4.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.