Menu Search

Masking Tubing - Inside Diameter - 7.9 mm | 0.311 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

High Temperature Tubing is an excellent solution for masking long studs and pins, where caps are too short. Masking off thru-hole, by utilising the outside diameter of the tube and pulling it through. Tubing can be cut to the require length. Cutting long creates easy an easy pull tab. Flexible tubing confirms to irregularities. Reusable and will not melt or harden. Common uses include; powder coating, e-coating, plating and anodising. Supplied on a roll.
Item code:

461446

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $9.949
10 - 49 $5.6852
50 + $5.4008
Standard pack: 10

Order any quantity

Total price

$9.95

1 x $9.949

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Silicone Rubber
Inside Diameter 7.9 mm
Roll Length 1.0 m
Roll Quantity 10

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us