Menu Search

Masking Washer Plug - Minimum Plug Diameter - 7.1 mm | 0.28 in ; 8.7 mm | 0.343 in ; Washer Diameter - 17.0 mm | 0.669 in ; Natural

High-Temperature Washer Plugs mask surface area around hole and are used in plug threaded or plain holes.
Item code:

499033

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.301
2500 + $0.286
Standard pack: 500

Order in multiple of 500

Total price

$150.50

500 x $0.301

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Natural
Full Material Silicone Rubber
Washer Diameter 17.0 mm
Minimum Plug Diameter 7.1 mm
Maximum Plug Diameter 8.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us