Menu Search

Membrane Entry Grommets - Edge Holding

In stock

These Cable Entry Grommets attach to the edge of panels for easy access. Available in 3 styles and in either Silicone Rubber or Nylon, these entry grommets are suitable for various shapes of cables.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Colour Maximum Compatible Cable Diameter View
$375.5326 - $416.1025 Request the lead time here
Black
$0.2977 - $0.3299 510 In stock
Natural
21.4 mm
$478.1322 - $529.7863 Request the lead time here
Black
$416.5138 - $461.5111 Request the lead time here
Black
1342664 $0.5615 - $0.6221 Request the lead time here
Black
18.75 mm
Grommet Strip - Minimum Compatible Panel Thickness - 2.3 mm | 0.091 in; ; TPE; Black

RG-2

Price Range
$416.1025 - $375.5326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermoplastic Elastomer
  • Roll Length
    30 m
Membrane Entry Grommet - ;

CGC-1-01

Price Range
$0.3299 - $0.2977

Stock Levels
510 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Hole Diameter
    20.0 mm
  • Maximum Compatible Cable Diameter
    21.4 mm
  • Maximum Operating Temperature
    85 °C
Grommet Strip - Minimum Compatible Panel Thickness - 1.6 mm | 0.063 in; ; TPE; Black

RG-1

Price Range
$529.7863 - $478.1322

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermoplastic Elastomer
  • Roll Length
    30 m
Grommet Strip - Minimum Compatible Panel Thickness - 3.1 mm | 0.122 in; ; TPE; Black

RG-3

Price Range
$461.5111 - $416.5138

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Full Material
    Thermoplastic Elastomer
  • Roll Length
    30 m
Membrane Entry Grommet - Edge Holding - ; Compatible Cable Diameter Range 12.5 - 18.75 mm | 0.492 - 0.738 in; Black; Silicone Rubber

1342664

Price Range
$0.6221 - $0.5615

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone Rubber
  • Hole Diameter
    6.0 mm
  • Maximum Compatible Cable Diameter
    18.75 mm
  • Maximum Operating Temperature
    180 °C