Menu Search

Membrane Entry Grommets - Hole Mounted

In stock

Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting.Suitable for unthreaded holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Colour All
Minimum Compatible Cable Diameter All
Maximum Compatible Cable Diameter All
Thread Size All
2 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Specifications/Standards Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
$1.166 - $1.2274 9 In stock
M25
Grey
4.0 mm
13.0 mm
$1.0388 - $1.0934 95 In stock
M20
Grey
4.0 mm
11.0 mm
Membrane Entry Grommet - Grey ; PA;TPE ; Overall Height (Seed) 19.0 mm ; Compatible Cable Diameter Range 4.0 - 13.0 mm | 0.157 - 0.512 in

284250122545

Price Range
$1.2274 - $1.166

Stock Levels
9 In stock
Attributes
  • Compatible Panel Hole Diameter
    25.0 mm
  • Maximum Height
    19.0 mm
  • Insert Diameter
    5.0 mm
  • Thread Size
    M25
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
Membrane Entry Grommet - Grey ; PA;TPE ; Overall Height (Seed) 19.0 mm ; Compatible Cable Diameter Range 4.0 - 11.0 mm | 0.157 - 0.433 in

284200122545

Price Range
$1.0934 - $1.0388

Stock Levels
95 In stock
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Maximum Height
    19.0 mm
  • Insert Diameter
    4.0 mm
  • Thread Size
    M20
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer