Quantity | Unit price |
---|---|
10 - 99 | $37.3571 |
100 - 499 | $21.3469 |
500 + | $20.2796 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Housing Diameter | 21.0 mm |
---|---|
Housing Diameter | 0.827 in |
Housing Height | 21.5 mm |
Housing Height | 0.846 in |
Maximum Compression | 4.0 mm |
Maximum Compression | 0.157 in |
Minimum Grip | 25.2 mm |
Minimum Grip | 0.992 in |
Maximum Grip | 28.4 mm |
Maximum Grip | 1.118 in |
Material | Die Cast Zinc Alloy |
Housing Material | Zamak |
Cam Material | Steel |
Latch Material | Zinc Alloy |
Colour | Black |
Finish | Black Powder Coated |
Handle Type | Tool Operated Handle |
Key Type | Slotted Key |
Head Style | Countersunk with Slot |
Latch Style | Small Compression Latch |
Standards | IP65 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.