Quantity | Unit price |
---|---|
25 - 124 | $13.862 |
125 - 624 | $13.1689 |
625 + | $12.5105 |
Housing Height | 21.7 mm |
---|---|
Housing Height | 0.854 in |
Maximum Compression | 4.0 mm |
Maximum Compression | 0.157 in |
Minimum Grip | 25.2 mm |
Minimum Grip | 0.992 in |
Maximum Grip | 28.4 mm |
Maximum Grip | 1.118 in |
Material | Die Cast Zinc Alloy |
Housing Material | Die Cast Zinc Alloy |
Cam Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Handle Type | Wing Knob Handle |
Key Type | No Key |
Head Style | Wing Knob |
Latch Style | Small Compression Latch |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.