Menu Search

Mounting Cable Tie - ; 171.5 mm | 6.752 in; PA; Natural

This cable tie is made of natural nylon 6/6 and it is finished with a moulded fixing head that is ideal screwed or bolted down on metal or wooden panels. The fastener can be fixed to existing installations before final assembly.
Item code:

461243

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.07
1000 - 9999 $0.0399
10000 + $0.038
Standard pack: 100

Order in multiple of 100

Total price

$7.00

100 x $0.07

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Certification UL
Colour Natural
Head Type Releasable Head
Compatible Hole Diameter 5.0 mm
Material PA
Mounting Method Screw
Maximum Cable Bundle Diameter 40.0 mm
Minimum Loop Tensile Strength 22.0 kg
Overall Length 171.5 mm
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us