Mounting Cable Ties offer a cable tie and a mount all in one meaning they can speed up the mounting process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | Mounting Method | View |
---|---|---|---|---|---|---|---|---|---|
$0.0369 - $0.068 | Request the lead time here |
0.126 in
3.2 mm
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Black
|
18.0 kg
18.0 kg
|
Screw
|
||
$0.1563 - $0.2881 | Request the lead time here |
0.189 in
4.8 mm
|
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
Screw
|
||
$0.1927 - $0.3549 | Request the lead time here |
0.236 in
6.0 mm
|
4.803 in
122.0 mm
|
15.669 in
398.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Screw
|
||
$0.0296 - $0.0544 | Request the lead time here |
0.126 in
3.2 mm
|
0.984 in
25.0 mm
|
4.331 in
110.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Screw
|
||
$0.1058 - $0.1949 | Request the lead time here |
0.189 in
4.8 mm
|
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Screw
|
||
$0.1563 - $0.2881 | Request the lead time here |
0.189 in
4.8 mm
|
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
Black
|
55.0 kg
55.0 kg
|
Screw
|
||
$0.0607 - $0.1119 | Request the lead time here |
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
8.071 in
205.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Screw
|
||
$0.0607 - $0.1119 | Request the lead time here |
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
8.071 in
205.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Screw
|
||
$0.102 - $0.188 | Request the lead time here |
0.189 in
4.8 mm
|
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Screw
|
||
$0.038 - $0.07 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
6.752 in
171.5 mm
|
Natural
|
22.0 kg
22.0 kg
|
Screw
|
||
$0.038 - $0.07 | Request the lead time here |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
6.102 in
155.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Screw
|
||
$0.2118 - $0.3903 | Request the lead time here |
0.236 in
6.0 mm
|
4.803 in
122.0 mm
|
15.669 in
398.0 mm
|
Black
|
18.0 kg
18.0 kg
|
Screw
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.