Menu Search

Non-Threaded End Caps - Blue Inside Diameter4.8 mm | 0.189 in ; Inside Height 15.8 mm | 0.622 in

Push fit Non-Threaded End Cap is used to securely protect threaded or non-threaded tubing, pipes, and rods. It keeps dirt, debris, and other impurities out. Temperature resistant to 95°C maximum. Blue and made from LDPE material.
Item code:

110550

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.0688
5000 - 24999 $0.0393
25000 + $0.0373
Standard pack: 5000

Order in multiple of 500

Total price

$34.40

500 x $0.0688

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us