Menu Search

Non-Threaded End Caps - Blue Inside Diameter30.2 mm | 1.189 in ; Inside Height 25.4 mm | 1 in

Push fit Non-Threaded End Cap is used to securely protect threaded or non-threaded tubing, pipes, and rods. It keeps dirt, debris, and other impurities out. Temperature resistant to 95°C maximum. Blue and made from LDPE material.
Item code:

110566

15 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $1.0091
1000 - 1999 $0.5351
2000 - 9999 $0.3058
10000 + $0.2641
Standard pack: 2000

Order in multiple of 200

Total price

$201.82

200 x $1.0091

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us