Menu Search

Non-Threaded End Caps - Blue Inside Diameter36.5 mm | 1.437 in ; Inside Height 22.2 mm | 0.874 in

Push fit Non-Threaded End Cap is used to securely protect threaded or non-threaded tubing, pipes, and rods. It keeps dirt, debris, and other impurities out. Temperature resistant to 95°C maximum. Blue and made from LDPE material.
Item code:

110570

19 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
160 - 1599 $0.5856
1600 - 7999 $0.3347
8000 + $0.3179
Standard pack: 1600

Order in multiple of 160

Total price

$93.70

160 x $0.5856

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us