Menu Search

Non-Threaded End Caps - Blue Inside Diameter38.1 mm | 1.5 in ; Inside Height 22.2 mm | 0.874 in

Push fit Non-Threaded End Cap is used to securely protect threaded or non-threaded tubing, pipes, and rods. It keeps dirt, debris, and other impurities out. Temperature resistant to 95°C maximum. Blue and made from LDPE material.
Item code:

110571

1520 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 $0.501
1500 - 7499 $0.2863
7500 + $0.272
Standard pack: 1500

Order in multiple of 150

Total price

$75.15

150 x $0.501

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us