Menu Search

Non-Threaded End Caps - Blue Inside Diameter41.3 mm | 1.626 in ; Inside Height 25.4 mm | 1 in

Push fit Non-Threaded End Cap is used to securely protect threaded or non-threaded tubing, pipes, and rods. It keeps dirt, debris, and other impurities out. Temperature resistant to 95°C maximum. Blue and made from LDPE material.
Item code:

110573

1346 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
190 - 949 $1.0668
950 - 1899 $0.5658
1900 - 9499 $0.3232
9500 + $0.2792
Standard pack: 1900

Order in multiple of 190

Total price

$202.69

190 x $1.0668

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us