Menu Search

Non-Threaded End Caps - Blue Inside Diameter44.5 mm | 1.752 in ; Inside Height 22.2 mm | 0.874 in

Push fit Non-Threaded End Cap is used to securely protect threaded or non-threaded tubing, pipes, and rods. It keeps dirt, debris, and other impurities out. Temperature resistant to 95°C maximum. Blue and made from LDPE material.
Item code:

110575

2420 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
120 - 1199 $0.4764
1200 - 5999 $0.2723
6000 + $0.2586
Standard pack: 1200

Order in multiple of 120

Total price

$57.17

120 x $0.4764

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us