Menu Search

Non-Threaded End Caps - Blue Inside Diameter47.6 mm | 1.874 in ; Inside Height 22.2 mm | 0.874 in

Push fit Non-Threaded End Cap is used to securely protect threaded or non-threaded tubing, pipes, and rods. It keeps dirt, debris, and other impurities out. Temperature resistant to 95°C maximum. Blue and made from LDPE material.
Item code:

110576

1017 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.9081
1000 - 4999 $0.5189
5000 + $0.493
Standard pack: 1000

Order in multiple of 100

Total price

$90.81

100 x $0.9081

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us