Menu Search

Round End Cap - Blue Inside Diameter95 mm | 3.74 in ; Inside Height 25.4 mm | 1 in

Push fit Non-Threaded End Cap is used to securely protect threaded or non-threaded tubing, pipes, and rods. It keeps dirt, debris, and other impurities out. It is easy to install and remove. Blue and made from LDPE material.
Item code:

A3-3/4A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
225 - 1124 $2.2594
1125 - 5624 $2.1464
5625 + $2.0391
Standard pack: 225

Order in multiple of 225

Total price

$508.37

225 x $2.2594

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us