Menu Search

Non-Threaded End Caps - Blue Inside Diameter7.5 mm | 0.295 in ; Inside Height 22.2 mm | 0.874 in

Push fit Non-Threaded End Cap is used to securely protect threaded or non-threaded tubing, pipes, and rods. It keeps dirt, debris, and other impurities out. It is easy to install and remove. Blue and made from LDPE material.
Item code:

AC5/16W/RA

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
6000 - 29999 $0.053
30000 - 149999 $0.0503
150000 + $0.0478
Standard pack: 6000

Order in multiple of 6000

Total price

$318.00

6000 x $0.053

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us