Menu Search

Non-Threaded End Caps - Blue Inside Diameter31.8 mm | 1.252 in ; Inside Height 15.9 mm | 0.626 in

Push fit Non-Threaded End Cap is used to securely protect threaded or non-threaded tubing, pipes, and rods. It keeps dirt, debris, and other impurities out. It is easy to install and remove. Blue and made from LDPE material.
Item code:

AS1-1/4A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
3000 - 14999 $0.1041
15000 - 74999 $0.0989
75000 + $0.0939
Standard pack: 3000

Order in multiple of 3000

Total price

$312.30

3000 x $0.1041

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us