Menu Search

Tool Joint Protector - 8 ; HDPE ; Black

This oil field tool Joint Protector covers the whole thread and seal area on internal and external drill-pipe threads. This option is made to fit pin pipe ends. Helps reduce damage during long-term storage and handling situations. Ideal for all pipe grades.
Item code:

SP BECO 8 PIN

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $61.8475
5 - 24 $58.7551
25 + $55.8173
Standard pack: 1

Order in multiple of 1

Total price

$61.85

1 x $61.8475

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material HDPE
Full Material High Density Polyethylene
Fitting Style Threaded
Compatible Thread Sizes (All) 8.000 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us