Menu Search

Tool Joint Protector - 5.25 ; HDPE ; Black

This oil field tool Joint Protector covers the whole thread and seal area on internal and external drill-pipe threads. This option is made to fit box pipe ends. Helps reduce damage during long-term storage and handling situations. Ideal for all pipe grades.
Item code:

SP BECO5 1/4 B

30 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 14 $22.2109
15 - 49 $21.1004
50 + $20.0454
Standard pack: 1

Order in multiple of 1

Total price

$22.21

1 x $22.2109

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material HDPE
Full Material High Density Polyethylene
Fitting Style Threaded
Compatible Thread Sizes (All) 5-1/4 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us