Menu Search

Tool Joint Protector - 4.5 ; HDPE ; Black

This oil field tool Joint Protector covers the whole thread and seal area on internal and external drill-pipe threads. This option is made to fit box pipe ends. Helps reduce damage during long-term storage and handling situations. Ideal for all pipe grades.
Item code:

SP REMET4 1/2 B

169 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $19.1137
5 - 24 $18.1581
25 + $17.2502
Standard pack: 1

Order in multiple of 1

Total price

$19.11

1 x $19.1137

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material HDPE
Full Material High Density Polyethylene
Fitting Style Threaded
Compatible Thread Sizes (All) 4-1/2 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us