Menu Search

Tool Joint Protector - 2.375 ; HDPE ; Black

This oil field tool Joint Protector covers the whole thread and seal area on internal and external drill-pipe threads. This option is made to fit box pipe ends. Helps reduce damage during long-term storage and handling situations. Ideal for all pipe grades.
Item code:

TJP 2 3/8 REG B

74 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $12.9099
5 - 24 $7.3771
25 + $7.0082
Standard pack: 1

Order in multiple of 1

Total price

$12.91

1 x $12.9099

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material HDPE
Full Material High Density Polyethylene
Fitting Style Threaded
Compatible Thread Sizes (All) 2-3/8 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us