Menu Search

Tool Joint Protector - 6-5/8 in ; HDPE ; Black

This oil field tool Joint Protector covers the whole thread and seal area on internal and external drill-pipe threads. This option is made to fit pin pipe ends. Helps reduce damage during long-term storage and handling situations. Ideal for all pipe grades.
Item code:

TJP 6 5/8 REG P

217 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 14 $51.6457
15 - 49 $29.5119
50 + $28.0362
Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material HDPE
Full Material High Density Polyethylene
Fitting Style Threaded
Compatible Thread Sizes (All) 6-5/8 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us