One-touch fasteners with ball clamping are ideal for applications requiring quick and recurring changes over tooling or setups using a single touch. It is durable and provides a secure and robust fastening solution.
It is made up of a body, a spring, and a ball bearing. The spring holds the ball bearing in position, and when pressed, it contacts the object to be clamped, firmly locking it in place. When the fastener is pulled again, the ball bearing releases the item, allowing it to be readily removed.
These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. They can be utilised for applications such as drive belts or machine coverings.
Material: Steel, Stainless Steel Series Code: SR33927, SR33928, SR33929, SR33924, SR33925, SR33936, SR33934
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clamping force N | d2 | Shear strength N | Material | h1 | d3 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $95.5943 - $105.9216 | Request the lead time here |
|
8.0
|
|
Steel
|
|
14.0
|
Locating Bush and Receiver
|
||
| $258.3248 - $286.2324 | Request the lead time here |
|
25.0
|
|
Stainless Steel
|
|
25.0
|
Quarter Turn Lock
|
||
| $268.9376 - $297.9918 | Request the lead time here |
|
34.0
|
|
Stainless Steel
|
|
34.0
|
Quarter Turn Lock
|
||
| $173.4219 - $192.1572 | Request the lead time here |
|
34.0
|
|
Steel
|
|
34.0
|
Quarter Turn Lock
|
||
| $159.2714 - $176.478 | Request the lead time here |
|
8.0
|
|
Steel
|
|
16.0
|
Locating Bush and Receiver
|
||
| $166.3466 - $184.3176 | Request the lead time here |
|
25.0
|
|
Steel
|
|
25.0
|
Quarter Turn Lock
|
||
| $159.2714 - $176.478 | Request the lead time here |
|
8.0
|
|
Steel
|
|
16.0
|
Locating Bush and Receiver
|
||
| $176.9596 - $196.0771 | Request the lead time here |
|
11.0
|
|
Stainless Steel
|
|
32.0
|
Push Button Lock
|
||
| $198.1852 - $219.5959 | Request the lead time here |
|
25.0
|
|
Steel
|
|
25.0
|
Quarter Turn Lock
|
||
| $208.7981 - $231.3552 | Request the lead time here |
|
34.0
|
|
Steel
|
|
34.0
|
Quarter Turn Lock
|
||
| $95.5943 - $105.9216 | Request the lead time here |
|
8.0
|
|
Steel
|
|
14.0
|
Locating Bush and Receiver
|
||
| $169.8842 - $188.2373 | Request the lead time here |
|
11.0
|
|
Stainless Steel
|
|
19.0
|
Push Button Lock
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue