Menu Search

Over Centre Draw Latch w/ Keeper Plate

In production

Over Centre Drawer Latch that features a smooth surface and provides a pleasing finished appearance. The latch is hand-operated and easy to use.

They latch features a design that operates courtesy of a draw hook and includes a keeper plate.The latch securely pulls two components together and lock by pushing the latch over its centre.

Light duty when compared to Wire Latches (sold separately); this latch range is ideal for use on small containers, metal boxes and light industrial cleaning machines.

  • Material: Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Overall Length Material Overall Width Full Material Overall Height View
$4.6997 - $4.947 Request the lead time here
88.0 mm
Stainless Steel
20.0 mm
304 Stainless Steel
14.0 mm
$1.3823 - $1.455 Request the lead time here
88.0 mm
Steel
20.0 mm
Steel
14.0 mm
$2.0225 - $2.1289 Request the lead time here
38.0 mm
Steel
22.5 mm
Steel
15.5 mm
$4.9178 - $5.1767 Request the lead time here
69.5 mm
Stainless Steel
22.5 mm
304 Stainless Steel
15.0 mm
$2.5716 - $2.8494 Request the lead time here
56.5 mm
Stainless Steel
19.0 mm
Stainless Steel
9.3 mm
Draw Latch - Overall Length: 88.0 mm | 3.465 in ; Overall Width: 20.0 mm | 0.787 in ; Overall Height - 14.0 mm | 0.551 in; Stainless Steel

497931

Price Range
$4.947 - $4.6997

Stock Levels
Request the lead time here
Attributes
  • Finish
    No Finish
  • Material
    Stainless Steel
  • Type
    Latch
  • Overall Height
    14.0 mm
  • Overall Length
    88.0 mm
Draw Latch - Overall Length: 88.0 mm | 3.465 in ; Overall Width: 20.0 mm | 0.787 in ; Overall Height - 14.0 mm | 0.551 in; Steel

498009

Price Range
$1.455 - $1.3823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Finish
    Zinc Plated
  • Material
    Steel
  • Type
    Latch
  • Overall Height
    14.0 mm
Draw Latch - Overall Width - 22.5 mm | 0.886 in ; Overall Length - 38.0 mm | 1.496 in; Steel

498004

Price Range
$2.1289 - $2.0225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Finish
    Zinc Plated
  • Material
    Steel
  • Type
    Latch
  • Overall Height
    15.5 mm
Draw Latch - Overall Length: 69.5 mm | 2.736 in ; Overall Width: 22.5 mm | 0.886 in ; Overall Height - 15.0 mm | 0.591 in; Stainless Steel

497996

Price Range
$5.1767 - $4.9178

Stock Levels
Request the lead time here
Attributes
  • Finish
    No Finish
  • Material
    Stainless Steel
  • Type
    Latch
  • Overall Height
    15.0 mm
  • Overall Length
    69.5 mm
Latch Handle - Overall Width - 19.0 mm | 0.748 in; Overall Length - 56.5 mm | 2.224 in; Stainless Steel; Polished

20044824

Price Range
$2.8494 - $2.5716

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Polished
  • Material
    Stainless Steel
  • Type
    Latch
  • Overall Height
    9.3 mm