The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Width | View | |
|---|---|---|---|---|
| $49.1461 - $54.4554 | Request the lead time here |
4.724 in
120.0 mm
|
||
| $33.6271 - $61.9446 | Request the lead time here |
4.331 in
110.0 mm
|
||
| $26.0429 - $28.8564 | Request the lead time here |
4.331 in
110.0 mm
|
||
| $10.1637 - $11.2617 | Request the lead time here |
|
||
| $76.1835 - $84.4138 | Request the lead time here |
4.331 in
110.0 mm
|
||
| $43.415 - $48.1052 | Request the lead time here |
4.724 in
120.0 mm
|
||
| $21.8511 - $24.2117 | Request the lead time here |
|
||
| $51.543 - $57.1114 | Request the lead time here |
4.331 in
110.0 mm
|
||
| $50.665 - $56.1386 | Request the lead time here |
5.512 in
140.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue