Two tapered ends for quick and easy insertion of the PCB from both sides. Side grips hold PCB in place. Hollow pin design eases insertion of the guide. Holds .062 thick PCB Snaps into 2 holes into a panel of .062" 8 lengths; from 2.5" to 6" Support boards horizontally in tight spaces like a PCB rack. UL94 V-2 Nylon 6/6, Natural, 500 per bag
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|
| $0.3848 - $0.4264 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.24 in
6.1 mm
|
||
| $0.4632 - $0.5133 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.24 in
6.1 mm
|
||
| $0.4842 - $0.5365 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.24 in
6.1 mm
|
||
| $0.4773 - $0.5289 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.24 in
6.1 mm
|
||
| $0.5001 - $0.5542 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.24 in
6.1 mm
|
||
| $0.3114 - $0.345 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.24 in
6.1 mm
|
||
| $0.4312 - $0.4779 | Request the lead time here |
Nylon 6/6
|
Snap-In
|
0.24 in
6.1 mm
|
||
| $0.3967 - $0.4397 | 15 In stock |
Nylon 6/6
|
Snap-In
|
0.24 in
6.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue