Menu Search

PCB Card Guides - Vertical/Snap In/Locking/Latched

In stock

Snap In Locking Vertical Card Guides have a locking tab to securely hold the board in place vertically. These tension guides mount into a square hole to prevent rotation and the snap in element provides fast, easy installation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Mounting Method View
$0.1167 - $0.1228 29 In stock
Snap In
$0.1159 - $0.122 30 In stock
Snap In
Vertical Card Guide - UL94 V-2 ; Height 39.9 mm | 1.571 in

VMCGLE-31M-01

Price Range
$0.1228 - $0.1167

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Accepts Panel Thickness
    1.6 mm
  • Height
    39.9 mm
  • Maximum Operating Temperature
    85 °C
Vertical Card Guide - UL94 V-2 ; Height 36.6 mm | 1.441 in

VMCGE-30M-01

Price Range
$0.122 - $0.1159

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Accepts Panel Thickness
    1.6 mm
  • Height
    36.6 mm
  • Maximum Operating Temperature
    85 °C