Menu Search

PCB Card Guides - Vertical/Snap In/Locking/Release Tab

In production

Snap In Locking Vertical Card Guides with Release Tab hold PCB boards of any width vertically in place. These tension guides have a locking tab to hold the board securely in place and the double channel permits side-by-side mounting.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Mounting Method View
$0.4729 - $0.5239 Request the lead time here
Snap In
$0.4391 - $0.4865 Request the lead time here
Snap In
$0.4548 - $0.504 Request the lead time here
Snap In
$0.5034 - $0.5578 Request the lead time here
Snap In
Vertical Card Guide - UL94 V-2 ; Height 47.5 mm | 1.87 in

LCBG-2T-01

Price Range
$0.5239 - $0.4729

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Accepts Panel Thickness
    1.6 mm
  • Height
    47.5 mm
  • Maximum Operating Temperature
    85 °C
Vertical Card Guide - UL94 V-2 ; Height 22.4 mm | 0.882 in

LCBG-1T-01

Price Range
$0.4865 - $0.4391

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Accepts Panel Thickness
    1.6 mm
  • Height
    22.4 mm
  • Maximum Operating Temperature
    85 °C
Vertical Card Guide - UL94 V-2 ; Height 34.9 mm | 1.374 in

LCBG-1.5T-01

Price Range
$0.504 - $0.4548

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Accepts Panel Thickness
    1.6 mm
  • Height
    34.9 mm
  • Maximum Operating Temperature
    85 °C
Vertical Card Guide - UL94 V-2 ; Height 73.0 mm | 2.874 in

LCBG-3T-01

Price Range
$0.5578 - $0.5034

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap In
  • Accepts Panel Thickness
    1.6 mm
  • Height
    73.0 mm
  • Maximum Operating Temperature
    85 °C