Quantity | Unit price |
---|---|
100 - 499 | $1.3236 |
500+ | $1.2575 |
The quote request has been successfully sent
There has been an issue sending the quote request. Please try again later
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | Nylon |
Special Features | Glass-Filled |
Additional Hardware Included | Roll Pin |
Maximum Operating Temperature | 140 °C |
Maximum Operating Temperature | 284 °F |
Minimum Operating Temperature | -30 °C |
Minimum Operating Temperature | -22 °F |
Overall Height | 16.6 mm |
Overall Height | 0.654 in |
Overall Width | 50.8 mm |
Overall Width | 2 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Full Material | Glass Filled Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Style | 1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.