These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0905 - $0.0952 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.1016 - $0.107 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.752 in
19.1 mm
|
||
| $0.098 - $0.1031 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.1052 - $0.1108 | 3019 In stock |
Female Thread Fix
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.0959 - $0.101 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.1052 - $0.1108 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue