Menu Search

PCB Mounting Block

In stock

PCB Mounting Blocks are a useful tool for mounting printed circuit boards and small panels at right angles within equipment. These blocks are a quick and easy replacement for aluminum brackets for secure mounting.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard View
$0.4481 - $0.8256 10 In stock
UL94 V-2
$0.1274 - $0.1342 Request the lead time here
UL94 V-2
$0.0489 - $0.0514 Request the lead time here
UL94 V-2
$0.0484 - $0.0509 Request the lead time here
UL94 V-2
$0.0428 - $0.0449 Request the lead time here
UL94 V-2
$0.0563 - $0.0594 Request the lead time here
UL94 V-2
$0.0499 - $0.0526 Request the lead time here
UL94 V-2
$0.0558 - $0.0587 Request the lead time here
UL94 V-2
$0.0489 - $0.0514 Request the lead time here
UL94 V-2
PCB Mounting Block - UL94 V-2 ; Nylon 6/6, 2.5 mm | 0.098 in ; M2.5

RPM-1

Price Range
$0.8256 - $0.4481

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Hole Diameter
    2.5 mm
  • Overall Depth
    13.0 mm
  • Overall Height
    12.2 mm
PCB Mounting Block - UL94 V-2; 2.6 mm | 0.102 in ; #4, M3; Nylon 6/6

PCB-MB-01

Price Range
$0.1342 - $0.1274

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Mounting Hole Diameter
    2.6 mm
LED Spacer - UL94 V-2

LEDS1E-14-01

Price Range
$0.0514 - $0.0489

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Overall Height
    22.2 mm
LED Spacer - UL94 V-2

LEDS1E-4-01

Price Range
$0.0509 - $0.0484

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Overall Height
    6.4 mm
LED Spacer - UL94 V-2

LEDS1E-10-01

Price Range
$0.0449 - $0.0428

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Overall Height
    15.9 mm
LED Spacer - UL94 V-2

LEDS1E-3-01

Price Range
$0.0594 - $0.0563

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Overall Height
    4.8 mm
LED Spacer - UL94 V-2

LEDS1E-6-01

Price Range
$0.0526 - $0.0499

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Overall Height
    9.5 mm
LED Spacer - UL94 V-2

LEDS1E-12-01

Price Range
$0.0587 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Overall Height
    19.1 mm
LED Spacer - UL94 V-2

LEDS1E-8-01

Price Range
$0.0514 - $0.0489

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Overall Height
    12.7 mm