These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These steel hexagonal standoffs are suitable for a wide range of applications
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Shape | Material | Standards | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.1737 - $0.1925 | 10 In stock |
Hexagonal
|
Steel
|
|
0.197 in
5.0 mm
|
||
| $0.477 - $0.5285 | Request the lead time here |
Hexagonal
|
Steel
|
|
1.772 in
45.0 mm
|
||
| $0.2341 - $0.2594 | Request the lead time here |
Hexagonal
|
Steel
|
|
2.756 in
70.0 mm
|
||
| $0.3574 - $0.376 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.354 in
9.0 mm
|
||
| $0.4764 - $0.5278 | Request the lead time here |
Hexagonal
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $0.1796 - $0.199 | 10 In stock |
Hexagonal
|
Steel
|
|
0.236 in
6.0 mm
|
||
| $0.6502 - $0.6845 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.433 in
11.0 mm
|
||
| $0.299 - $0.3313 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.472 in
12.0 mm
|
||
| $4.2973 - $4.5234 | Request the lead time here |
Hexagonal
|
Steel
|
|
1.378 in
35.0 mm
|
||
| $0.2666 - $0.2954 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.709 in
18.0 mm
|
||
| $0.5987 - $0.6303 | 10 In stock |
Hexagonal
|
Steel
|
|
0.591 in
15.0 mm
|
||
| $1.1297 - $1.1891 | 10 In stock |
Hexagonal
|
Steel
|
|
0.787 in
20.0 mm
|
||
| $1.4435 - $1.5195 | 10 In stock |
Hexagonal
|
Steel
|
|
1.378 in
35.0 mm
|
||
| $0.1697 - $0.188 | 10 In stock |
Hexagonal
|
Steel
|
|
0.984 in
25.0 mm
|
||
| $1.6561 - $1.8351 | 1280 In stock |
Hexagonal
|
Steel
|
|
2.756 in
70.0 mm
|
||
| $1.8372 - $1.934 | Request the lead time here |
Hexagonal
|
Steel
|
|
0.709 in
18.0 mm
|
||
| $1.6717 - $1.8523 | 10 In stock |
Hexagonal
|
Steel
|
|
1.575 in
40.0 mm
|
||
| $1.9652 - $2.1775 | 8 In stock |
Hexagonal
|
Steel
|
|
0.984 in
25.0 mm
|
||
| $2.1346 - $2.3651 | Request the lead time here |
Hexagonal
|
Steel
|
|
2.362 in
60.0 mm
|
||
| $4.3935 - $4.6247 | Request the lead time here |
Hexagonal
|
Steel
|
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue