These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.0601 - $0.0634 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.709 in
18.0 mm
|
||
$0.0519 - $0.0546 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.394 in
10.0 mm
|
||
$0.0477 - $0.0503 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.157 in
4.0 mm
|
||
$0.0589 - $0.062 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.276 in
7.0 mm
|
||
$0.0571 - $0.0601 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.315 in
8.0 mm
|
||
$0.1051 - $0.1107 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.276 in
7.0 mm
|
||
$0.054 - $0.0568 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.472 in
12.0 mm
|
||
$0.0722 - $0.0759 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.315 in
8.0 mm
|
||
$0.0498 - $0.0525 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.315 in
8.0 mm
|
||
$0.0703 - $0.0741 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.236 in
6.0 mm
|
||
$0.0633 - $0.0666 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.394 in
10.0 mm
|
||
$0.1163 - $0.1225 | 10 In stock |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.709 in
18.0 mm
|
||
$0.0578 - $0.0608 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.236 in
6.0 mm
|
||
$0.0692 - $0.0728 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.157 in
4.0 mm
|
||
$0.0675 - $0.0711 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.551 in
14.0 mm
|
||
$0.0655 - $0.069 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.315 in
8.0 mm
|
||
$0.0488 - $0.0514 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.236 in
6.0 mm
|
||
$0.0561 - $0.059 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.551 in
14.0 mm
|
||
$0.0488 - $0.0514 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.276 in
7.0 mm
|
||
$0.0635 - $0.0668 | Request the lead time here |
|
Natural
|
PA
|
Locking Arrowhead Fix
|
|
Flat Rest Fix
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.