These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Colour | Material | Hole B Fix Type | Operating Temperature Range | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.0888 - $0.1637 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.287 in
7.3 mm
|
||
| $0.1092 - $0.2013 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.118 in
3.0 mm
|
||
| $0.063 - $0.116 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.433 in
11.0 mm
|
||
| $0.0898 - $0.1654 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.472 in
12.0 mm
|
||
| $0.0966 - $0.1778 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.472 in
12.0 mm
|
||
| $0.0734 - $0.1354 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.394 in
10.0 mm
|
||
| $0.0898 - $0.1654 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.354 in
9.0 mm
|
||
| $0.0734 - $0.1354 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.433 in
11.0 mm
|
||
| $0.1097 - $0.202 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.118 in
3.0 mm
|
||
| $0.0902 - $0.1661 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.354 in
9.0 mm
|
||
| $0.0883 - $0.1629 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.287 in
7.3 mm
|
||
| $0.0926 - $0.1705 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.197 in
5.0 mm
|
||
| $0.063 - $0.116 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.394 in
10.0 mm
|
||
| $0.0883 - $0.1627 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
|
|
Flat Top
|
0.197 in
5.0 mm
|
||
| $0.0702 - $0.1294 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
Mini
|
0.252 in
6.4 mm
|
||
| $0.0462 - $0.0853 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
Mini
|
0.5 in
12.7 mm
|
||
| $0.0439 - $0.081 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
Mini
|
0.374 in
9.5 mm
|
||
| $0.0521 - $0.096 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
Mini
|
0.311 in
7.9 mm
|
||
| $0.0571 - $0.1052 | Request the lead time here |
0.125 in
3.18 mm
|
Natural
|
Nylon 6/6
|
|
|
Mini
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue