Menu Search

Male To Female Standoff Hexagonal 5.0 mm 10.0 mm Steel

Item code:

304310041152

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.3555
500 - 2499 $0.3377
2500 + $0.3208
Standard pack: 100

Order in multiple of 100

Total price

$35.55

100 x $0.3555

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Zinc Plated
Full Material Steel
Material Steel
Spacer Shape Hexagonal
Thread Type Metric
Type Male-Female Hexagonal Spacer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us