Menu Search

Male To Female Standoff Hexagonal 5.0 mm 15.0 mm Steel

Item code:

304315041152

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.4031
500 - 2499 $0.3829
2500 + $0.3638
Standard pack: 100

Order in multiple of 100

Total price

$40.31

100 x $0.4031

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Zinc Plated
Full Material Mild Steel
Material Steel
Spacer Shape Hexagonal
Type Non-Undercut

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us