Menu Search

Male To Female Standoff - Brass ; Thread Length 10.0 mm | 0.394 in ; M3

Item code:

304335140050

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $1.2836
250 - 1249 $1.2194
1250 + $1.1585
Standard pack: 50

Order in multiple of 50

Total price

$64.18

50 x $1.2836

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Nickel Plated
Full Material Brass
Material Brass
Spacer Shape Hexagonal
Thread Type Metric
Type Male-Female Hexagonal Spacer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us