Menu Search

Male To Female Standoff - Brass ; Thread Length 8.0 mm | 0.315 in ; M5

Item code:

304518040050

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $1.7294
250 - 1249 $1.643
1250 + $1.5608
Standard pack: 50

Order in multiple of 50

Total price

$86.47

50 x $1.7294

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Nickel Plated
Full Material Brass
Material Brass
Spacer Shape Hexagonal
Thread Type Metric
Type Male-Female Hexagonal Spacer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us