Menu Search

Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M5

Item code:

304520041556

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $4.7578
250 + $4.5198
Standard pack: 50

Order in multiple of 50

Total price

$237.89

50 x $4.7578

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Stainless Steel
Full Material Stainless Steel
Material Stainless Steel
Spacer Shape Hexagonal
Thread Type Metric
Type Male-Female Hexagonal Spacer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us