Menu Search

Male To Female Standoff - Steel ; Thread Length 10.0 mm | 0.394 in ; M5

Item code:

304545041152

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $1.688
125 - 624 $1.6036
625 + $1.5234
Standard pack: 25

Order in multiple of 25

Total price

$42.20

25 x $1.688

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Zinc Plated
Full Material Steel
Material Steel
Spacer Shape Hexagonal
Thread Type Metric
Type Male-Female Hexagonal Spacer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us