Menu Search

Male To Female Standoff - Stainless Steel ; Thread Length 12.0 mm | 0.472 in ; M6

Item code:

304650341556

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $6.5431
250 - 999 $6.2159
1000 + $5.9051
Standard pack: 25

Order in multiple of 25

Total price

$163.58

25 x $6.5431

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Stainless Steel
Full Material Stainless Steel
Material Stainless Steel
Spacer Shape Hexagonal
Thread Type Metric
Type Male-Female Hexagonal Spacer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us