Menu Search

Male To Female Standoff - Steel ; Thread Length 8.0 mm | 0.315 in ; M3

Male to female zinc plated steel standoff with screw-in design, perfect for pairing with D-Sub connectors.
Item code:

308201041152

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.6489
500 - 2499 $0.6164
2500 + $0.5856
Standard pack: 100

Order in multiple of 100

Total price

$64.89

100 x $0.6489

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Coating Zinc
Finish Zinc Plated
Full Material Steel
Material Steel
Spacer Shape Hexagonal
Thread Type Metric
Type D-Sub Hexagonal Spacer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us