Menu Search

Male To Female Standoff - Stainless Steel ; Thread Length 8.0 mm | 0.315 in ; M3

Male to female Stainless Steel standoff with screw-in design, perfect for pairing with D-Sub connectors.
Item code:

308203041556

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $3.2223
500 + $3.0612
Standard pack: 100

Order in multiple of 100

Total price

$322.23

100 x $3.2223

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Stainless Steel
Full Material Stainless Steel
Material Stainless Steel
Spacer Shape Hexagonal
Type D-Sub Hexagonal Spacer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us