Menu Search

Male To Female Standoff - Brass ; Thread Length 12.0 mm | 0.472 in ; #4-40

Male to female nickel plated brass standoff with screw-in design, perfect for pairing with D-Sub connectors.
Item code:

308304040050

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.6359
500 - 2499 $0.604
2500 + $0.5739
Standard pack: 100

Order in multiple of 100

Total price

$63.59

100 x $0.6359

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Finish Nickel Plated
Full Material Brass
Material Brass
Spacer Shape Hexagonal
Type D-Sub Hexagonal Spacer

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us