A screw fastened PCB spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.0414 - $0.0764 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.2918 - $0.3232 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.0487 - $0.0512 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
1.126 in
28.6 mm
|
||
| $0.0529 - $0.0557 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.752 in
19.1 mm
|
||
| $0.037 - $0.0683 | 8 In stock |
Female Thread Fix
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.043 - $0.0452 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
1 in
25.4 mm
|
||
| $0.0408 - $0.0751 | 9 In stock |
Female Thread Fix
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.0479 - $0.0884 | Request the lead time here |
Female Thread Fix
|
Snap Lock
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue