Menu Search

PCB Standoffs - Hexagonal Bottom/Insulator/Nylon & Brass

In stock

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Spacer Shape Compatible Thread Sizes Spacer Length View
$2.1094 - $2.2204 30 In stock
Hexagonal
10.0 mm
$2.1094 - $2.2204 10 In stock
Hexagonal
12.0 mm
$2.1094 - $3.8858 Request the lead time here
Hexagonal
12.0 mm
$2.0883 - $2.1982 Request the lead time here
Hexagonal
10.0 mm
$2.0883 - $2.1982 Request the lead time here
Hexagonal
10.0 mm
$1.9627 - $2.0661 Request the lead time here
Hexagonal
12.0 mm
$5.4763 - $5.7647 Request the lead time here
Hexagonal
12.0 mm
Male To Female Standoff - Nylon 6;Brass ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 10.0 mm | 0.394 in

MTNSP-M2.5-10-2

Price Range
$2.2204 - $2.1094

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Internal Thread Length
    4.0 mm
Male To Female Standoff - Nylon 6;Brass ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 12.0 mm | 0.472 in

MTNSP-M3-12-2

Price Range
$2.2204 - $2.1094

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Internal Thread Length
    4.0 mm
Male To Male Standoff - Natural ; 12.0 mm | 0.472 in

MTNSP-M3-12-3

Price Range
$3.8858 - $2.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 10.0 mm | 0.394 in

MTNSP-M2.5-10-3

Price Range
$2.1982 - $2.0883

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 10.0 mm | 0.394 in

MTNSP-M3-10-3

Price Range
$2.1982 - $2.0883

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Male Standoff - Natural ; 12.0 mm | 0.472 in

MTNSP-M2.5-12-3

Price Range
$2.0661 - $1.9627

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Maximum Operating Temperature
    105 °C
Male To Female Standoff - Nylon 6;Brass ; Thread Length 6.0 mm | 0.236 in ; Spacer Length 12.0 mm | 0.472 in

MTNSP-M2.5-12-2

Price Range
$5.7647 - $5.4763

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Internal Thread Length
    4.0 mm