Quantity | Unit price |
---|---|
10 - 99 | $2.3294 |
100 - 499 | $1.3311 |
500 + | $1.2645 |
Colour | Natural |
---|---|
Material | PA |
Spacer Shape | Oblong |
Distance Across Flats | 6.4 mm |
Distance Across Flats | 0.252 in |
External Thread Size Range | 6.0 mm |
External Thread Size Range | 6.0 mm |
Internal Thread Length | 6.0 mm |
Internal Thread Length | 0.236 in |
Maximum Operating Temperature | 105 °C |
Maximum Operating Temperature | 221 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 105 °C |
Operating Temperature Range | -40 - 221 °F |
Spacer Length | 16.0 mm |
Spacer Length | 0.63 in |
Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.